Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Male, straight, 4-pin, D-coded
Connection 2
RJ45-Male, straight, 4-pin
Interface
Industrial ETHERNET
Cable
TPE Shielded teal, 15 m
Cable, note
Ethernet, CAT 5E
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BCC M414-E834-8G-672-ES64N8-150 | BCC M414-E894-8G-672-ES64N9-150 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|
| Connection 2 | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin |
| Interface | Industrial ETHERNET | EtherNet/IP |
| Cable | TPE Shielded teal, 15 m | TPE Shielded teal, 15 m, Drag chain compatible |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -60...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -40...80 °C | -20...60 °C |
| Operating voltage Ub | 125 VDC / 125 VAC | 60 VDC |
| Rated current (40 °C) | 1.0 A | 1.5 A |
| IP rating | IP67/IP20 | IP67/IP20 |
| Approval/Conformity |
CE EAC WEEE cULus |
CE cULus WEEE UKCA |
Only CAD model download is supported