Similar Illustration
Only CAD model download is supported
Receptacles
Connection
7/8"-Female, straight, 5-pin
Number of conductors
5
Conductor cross-section
16 AWG
Lead length L
2.00 m
Operating voltage Ub
600 VDC / 600 VAC
Product Features
0.60 m, 7/8"-Female, straight, 5-pin
2.00 m, 7/8"-Female, straight, 5-pin
Recommended alternative
BCC098N
Receptacles
BCC A355-0000-10-RN022-020
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BCC A355-0000-10-RM077-020 | BCC A355-0000-10-RN022-020 | |
|
-
List price
|
-
List price
|
|
| Connection | 7/8"-Female, straight, 5-pin | 7/8"-Female, straight, 5-pin |
|---|---|---|
| Number of conductors | 5 | 5 |
| Conductor cross-section | 16 AWG | 16 AWG |
| Lead length L | 2.00 m | 2.00 m |
| Operating voltage Ub | 600 VDC / 600 VAC | 600 VDC / 600 VAC |
| Rated current (40 °C) | 8.0 A | 8.0 A |
| IP rating | IP67 | IP67, IP20 |
| Approval/Conformity |
cULus WEEE |
CE cULus WEEE |
| Cable temperature, fixed routing | - | -50...80 °C |
Only CAD model download is supported