Similar Illustration
Only CAD model download is supported
Receptacles
Connection
M12x1-Female, straight, 4-pin, A-coded
Number of conductors
4
Conductor cross-section
22 AWG
Lead length L
0.60 m
Operating voltage Ub
250 VDC / 250 VAC
Recommended alternative
BCC099C
Receptacles
BCC M455-0000-1A-RM020-005
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BCC M454-0000-1A-RM070-006 | BCC M455-0000-1A-RM020-005 | |
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 4-pin, A-coded | M12x1-Female, straight, 4-pin, A-coded |
|---|---|---|
| Number of conductors | 4 | 4 |
| Conductor cross-section | 22 AWG | 0.25 mm² |
| Lead length L | 0.60 m | 0.50 m |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
cULus EAC WEEE |
CE WEEE |
Only CAD model download is supported