Similar Illustration
Only CAD model download is supported
Receptacles
Connection
M8x1-Female, straight, 3-pin, A-coded
Number of conductors
3
Conductor cross-section
24 AWG
Lead length L
0.60 m
Operating voltage Ub
60 VDC / 60 VAC
Recommended alternative
BCC0E4Y
Receptacles
BCC M353-0000-10-RM049-005
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BCC M353-0000-10-RM067-006 | BCC M353-0000-10-RM049-005 | |
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|
| Number of conductors | 3 | 3 |
| Conductor cross-section | 24 AWG | 0.25 mm² |
| Lead length L | 0.60 m | 0.50 m |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
EAC WEEE |
CE WEEE |
Only CAD model download is supported