Similar Illustration
Only CAD model download is supported
Receptacles
Connection
M8x1-Male, straight, 4-pin, A-coded
Number of conductors
4
Conductor cross-section
0.25 mm²
Lead length L
3.00 m
Operating voltage Ub
30 VDC / 30 VAC
Recommended alternative
BCC0E32
Receptacles
BCC M354-0000-20-RM050-020
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BCC M354-0000-20-RM050-030 | BCC M354-0000-20-RM050-020 | |
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Male, straight, 4-pin, A-coded | M8x1-Male, straight, 4-pin, A-coded |
|---|---|---|
| Number of conductors | 4 | 4 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² |
| Lead length L | 3.00 m | 2.00 m |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
EAC WEEE |
WEEE |
Only CAD model download is supported