Similar Illustration
Only CAD model download is supported
Bulk cables
Cable
PUR black, 500 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-50...90 °C
Cable temperature, flexible routing
-25...90 °C
Product Features
100.00 m, PUR
500.00 m, PUR
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported