Products
Industries & Solutions
Company
Service & Support
Canceled

BCC0E5M

BCC M418-E878-AF-698-ES06NA-100

Double-ended cordsets

Connection 1
M12x1-Female, Straight, 8-pin, A-coded
Connection 2
RJ45-Male, Straight, 8-pin
Cable
TPE Shielded black, 10 m
Number of conductors
6
Cable temperature, fixed routing
-20...80 °C
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection 1
M12x1-Female, Straight, 8-pin, A-coded
Connection 2
RJ45-Male, Straight, 8-pin
Cable
TPE Shielded black, 10 m
Number of conductors
6
Cable temperature, fixed routing
-20...80 °C
Cable temperature, flexible routing
-20...80 °C
Operating voltage Ub
30 VAC
IP rating
IP67/IP20
Approval/Conformity
CE
EAC
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue