Products
Industries & Solutions
Company
Service & Support
Canceled

BCC0E6J

BCC D299-M412-M415-U2041-010

Adapters

Connection 1
Sub-D, Straight, 9-pole
Connection 2
M12x1-Male, Straight, 2-pole, B-coded
Connection 3
M12x1-Female, Straight, 5-pole, B-coded
Operating voltage Ub
30 VDC
Rated current (40 °C)
4.0 A
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection 1
Sub-D, Straight, 9-pole
Connection 2
M12x1-Male, Straight, 2-pole, B-coded
Connection 3
M12x1-Female, Straight, 5-pole, B-coded
Operating voltage Ub
30 VDC
Rated current (40 °C)
4.0 A
IP rating
IP30/IP67/IP67
Approval/Conformity
CE
Classifications
ECLASS 10.1
27-44-01-06
ECLASS 11.0
27-44-01-06
ECLASS 12.0
27-44-01-06
ECLASS 13.0
27-44-01-06
ECLASS 14.0
27-44-01-06
ECLASS 4.1
27-27-90-00
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-21
ECLASS 8.1
27-44-01-04
ECLASS 9.0
27-44-01-02
ECLASS 9.1
27-44-01-02
ETIM 4.0
EC001855
ETIM 5.0
EC002062
ETIM 6.0
EC002062
ETIM 7.0
EC002062
ETIM 8.0
EC002062
ETIM 9.0
EC002635
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue