Double-ended cordsets
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BCC M62L-M61L-30-350-PX0LP6-080 | BCC M62L-M61L-30-350-PX0LP4-080 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M23x1-Female, angled, 19-pin | M23x1-Female, angled, 19-pin |
|---|---|---|
| Connection 2 | M23x1-Male, straight, 19-pin | M23x1-Male, straight, 19-pin |
| Cable | PUR black, 8.00 m | PUR black, 8 m, Drag chain compatible |
| Number of conductors | 19 | 19 |
| Operating voltage Ub | 150 VDC / 150 VAC | 150 VDC / 150 VAC |
| IP rating | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE EAC WEEE |
| Cable temperature, fixed routing | - | -50...80 °C |
| Cable temperature, flexible routing | - | -25...80 °C |