Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M23x1-Female, angled, 19-pin
Connection 2
M23x1-Male, straight, 19-pin
Cable
PUR black, 2.00 m
Number of conductors
19
Operating voltage Ub
150 VDC / 150 VAC
Do you have any questions about the product?
Get in touch with us
Only CAD model download is supported