Similar Illustration
Only CAD model download is supported
Y-splitters
Special characteristics
Washdown
Connection 1
M12x1-Male, straight, 4-pin, A-coded
Connection 2
M12x1-Female, straight, 5-pin, A-coded
Connection 3
M12x1-Female, straight, 5-pin, A-coded
Operating voltage Ub
250 VDC / 250 VAC
Product Features
0.15 m, PVC
1.00 m, PVC
1.50 m, PVC
2.00 m, PVC
2.50 m, PVC
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC S414-S415-S415-U2043-020 | BCC S414-S415-S415-U2043-025 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Connection 1 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Connection 2 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Connection 3 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Cable | PVC gray, 2 m, Drag chain compatible | PVC gray, 2.5 m, Drag chain compatible |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C |
| IP rating | IP69K/IP69K/IP69K | IP69K/IP69K/IP69K |
| Approval/Conformity |
CE Ecolab WEEE cULus |
CE Ecolab WEEE cULus |
Only CAD model download is supported