Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, angled, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
PUR welding spark resistant black, 0.3 m
Number of conductors
4
Cable temperature, fixed routing
-60...200 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC W425-W414-3A-304-NW0434-003 | BCC W425-W414-3A-304-NW44T2-003 | BCC W425-W414-3A-650-TW0434-003 | BCC W425-W414-3A-304-TW0434-003 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | PUR welding spark resistant black, 0.3 m | TPE welding spark resistant yellow, 0.3 m, Drag chain compatible | FEP welding spark resistant black, 0.3 m | FEP welding spark resistant black, 0.3 m |
| Number of conductors | 4 | 4 | 4 | 4 |
| Cable temperature, fixed routing | -60...200 °C | -50...105 °C | -100...200 °C | -100...200 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 30 VDC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP65/IP65 | IP65/IP65 | IP65/IP65 | IP65/IP65 |
| Approval/Conformity |
EAC WEEE |
CE WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Cable temperature, flexible routing | - | -25...105 °C | - | - |
| Power indicator | - | - | LED green/no | - |
| Function indicator | - | - | yes/no | - |
| Function indicator (Pin 2) | - | - | LED white | - |
| Function indicator (Pin 4) | - | - | LED yellow | - |
Only CAD model download is supported