Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M8x1-Female, straight, 3-pin, A-coded
Connection 2
M12x1-Male, straight, 3-pin, A-coded
Cable
Silicone welding spark resistant black, 0.6 m, welding spark resistant
Number of conductors
3
Cable temperature, fixed routing
-40...200 °C
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC W313-W413-3E-300-SW0334-006 | BCC W313-W413-3E-300-TW0334-006 | BCC W313-W413-3E-300-TW0334-003 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded |
| Cable | Silicone welding spark resistant black, 0.6 m, welding spark resistant | FEP welding spark resistant black, 0.6 m | FEP welding spark resistant black, 0.3 m |
| Number of conductors | 3 | 3 | 3 |
| Cable temperature, fixed routing | -40...200 °C | -100...200 °C | -100...200 °C |
| Cable temperature, flexible routing | -25...200 °C | - | - |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67/IP68 | IP65/IP65 | IP65/IP65 |
| Approval/Conformity | cULus |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported