Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
RJ45-Male, Straight, 4-pin
Connection 2
RJ45-Male, Straight, 4-pin
Interface
Ethernet
Cable
PVC Shielded teal, 0.3 m
Cable, note
Ethernet, CAT 5E
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BCC E894-E894-90-339-VS64N8-003 | BCC E894-E894-90-339-ES64N9-003 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | RJ45-Male, Straight, 4-pin | RJ45-Male, straight, 4-pin |
|---|---|---|
| Connection 2 | RJ45-Male, Straight, 4-pin | RJ45-Male, straight, 4-pin |
| Interface | Ethernet | EtherNet/IP |
| Cable | PVC Shielded teal, 0.3 m | TPE Shielded blue, 0.3 m, Drag chain compatible |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -20...75 °C | -40...80 °C |
| Operating voltage Ub | 42 VDC / 30 VAC | 60 VDC |
| Rated current (40 °C) | 1.0 A | 1.5 A |
| IP rating | IP20/IP20 | IP20/IP20 |
| Approval/Conformity |
CE EAC WEEE |
CE WEEE cULus UKCA |
| Cable temperature, flexible routing | - | -20...60 °C |
Only CAD model download is supported