Double-ended cordsets
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BCC E894-E894-90-339-VS64N8-150 | BCC E894-E894-90-339-ES64N9-150 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin |
|---|---|---|
| Connection 2 | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin |
| Interface | Ethernet | EtherNet/IP |
| Cable | PVC Shielded teal, 15 m | TPE Shielded teal, 15 m, Drag chain compatible |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -20...75 °C | - |
| Operating voltage Ub | 42 VDC / 30 VAC | 42 VDC / 30 VAC |
| Rated current (40 °C) | 1.0 A | 1.0 A |
| IP rating | IP20/IP20 | IP20/IP20 |
| Approval/Conformity |
CE UKCA WEEE |
CE WEEE |
| Cable temperature, flexible routing | - | -40...80 °C |