Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Male, straight, 5-pin, B-coded
Connection 2
USB-A-Male, straight, 4-pin
Cable
PVC Shielded black, 3 m
Number of conductors
4
Cable temperature, fixed routing
-40...105 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-U024-8K-697-VS04T4-030 | BCC M415-U024-8B0-697-VS04T4-030 | BCC M415-U024-AB0-697-VS04T4-030 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 5-pin, B-coded | M12x1-Male, straight, 5-pin, B-coded | M12x1-Female, straight, 5-pin, B-coded |
|---|---|---|---|
| Connection 2 | USB-A-Male, straight, 4-pin | USB-A-Male, straight, 4-pin | USB-A-Male, straight, 4-pin |
| Cable | PVC Shielded black, 3 m | PVC Shielded black, 3 m | PVC Shielded black, 3 m |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 30 VAC | 30 VAC | 30 VAC |
| Rated current (40 °C) | 1.0 A | 1.0 A | 1.0 A |
| Approval/Conformity |
CE CE EAC |
CE WEEE |
CE WEEE |
| IP rating | - | IP67/IP20 | IP67/IP20 |
Only CAD model download is supported