Similar Illustration
Only CAD model download is supported
Field attachables
IP rating
IP67
Connection
M12x1-Male, straight, 4-pin, A-coded
Number of connectable contacts
4
Connection cross-section
0.14...0.5 mm²
Type of wire mounting
Spring clamp terminals
Product Features
Screw terminals
Spring clamp terminals
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M434-0000-2A-000-45X450-000 | BCC M474-0000-2A-000-41X475-000 | BCC M434-0000-2A-000-41X450-000 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| IP rating | IP67 | IP67 | IP67 |
|---|---|---|---|
| Connection | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Number of connectable contacts | 4 | 4 | 4 |
| Connection cross-section | 0.14...0.5 mm² | 0.14...0.75 mm² | 0.14...0.75 mm² |
| Type of wire mounting | Spring clamp terminals | Screw terminals | Screw terminals |
| Cable diameter D | 4...6 mm | 4...6 mm | 4...6 mm |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C |
| Approval/Conformity |
CE WEEE |
CE cURus WEEE |
CE UKCA WEEE cULus |
Only CAD model download is supported