Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M8x1-Female, angled, 4-pin, A-coded
Number of connectable contacts
4
Connection cross-section
0.14...0.25 mm²
Type of wire mounting
Solder connections
Cable diameter D
3.5...5 mm
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M344-0000-10-000-34X425-000 | BCC M343-0000-10-000-34X325-000 | |
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Female, angled, 4-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|
| Number of connectable contacts | 4 | 3 |
| Connection cross-section | 0.14...0.25 mm² | 0.14...0.34 mm² |
| Type of wire mounting | Solder connections | Solder connections |
| Cable diameter D | 3.5...5 mm | 3.5...5 mm |
| Operating voltage Ub | 30 VDC / 30 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 |
| Ambient temperature | -40...85 °C | -40...85 °C |
| Approval/Conformity |
cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported