Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 5-pin, A-coded
Interface
CAN
Cable
PUR Shielded violet, 4.5 m
Number of conductors
2
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M415-M415-3A-374-PS72N3-045 | BCC M415-M415-3A-374-PS72N3-008 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Interface | CAN | CAN |
| Cable | PUR Shielded violet, 4.5 m | PUR Shielded violet, 0.8 m |
| Number of conductors | 2 | 2 |
| Cable temperature, fixed routing | -30...70 °C | -30...70 °C |
| Cable temperature, flexible routing | -30...70 °C | -30...70 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE cULus |
Only CAD model download is supported