Similar Illustration
Only CAD model download is supported
I
PIN 1: shield
PIN 2: red (AWG22)
PIN 3: black (AWG22)
PIN 4: white (AWG24)
PIN 5 blue (AWG24)
PIN 1: shield
PIN 2: red (AWG22)
PIN 3: black (AWG22)
PIN 4: white (AWG24)
PIN 5 blue (AWG24)
II
PIN 1: shield
PIN 2: red (AWG22)
PIN 3: black (AWG22)
PIN 4: white (AWG24)
PIN 5 blue (AWG24)
PIN 1: shield
PIN 2: red (AWG22)
PIN 3: black (AWG22)
PIN 4: white (AWG24)
PIN 5 blue (AWG24)
Only CAD model download is supported
Fieldbus cables
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 5-pin, A-coded
Interface
DeviceNet Thin
Cable
PVC Shielded gray, 6 m
Number of conductors
4
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-M415-3A-330-VS85N6-060 | BCC M415-M415-3A-330-VS85N6-006 | BCC M415-M415-3A-330-VS85N6-010 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Interface | DeviceNet Thin | DeviceNet Thin | DeviceNet Thin |
| Cable | PVC Shielded gray, 6 m | PVC Shielded gray, 0.6 m | PVC Shielded gray, 1 m |
| Number of conductors | 4 | 4 | 4 |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Cable jacket, color | gray | gray | gray |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported