Fieldbus cables
|
|
Alternative
|
|
|
|
|
|
| BCC M415-0000-1A-068-VS24N7-010 | BCC M415-0000-1A-068-VS24N7-020 | |
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|
| Interface | CC-Link | CC-Link |
| Cable | PVC Shielded red, 1 m | PVC Shielded red, 2 m |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 20 AWG | 20 AWG |
| Cable temperature, fixed routing | -40...70 °C | -40...70 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |