Products
Industries & Solutions
Company
Service & Support

BCC0FT0

BCC M62L-0000-10-022-PX0LP5-100

Single-ended cordsets

Connection
M23x1-Female, angled, 19-pin
Cable
PUR black, 10 m
Number of conductors
19
Conductor cross-section
18 AWG/22 AWG
Cable temperature, fixed routing
-40...80 °C
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection
M23x1-Female, angled, 19-pin
Cable
PUR black, 10 m
Number of conductors
19
Conductor cross-section
18 AWG/22 AWG
Cable temperature, fixed routing
-40...80 °C
Operating voltage Ub
150 VDC / 150 VAC
IP rating
IP67
Cable jacket, color
black
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue