Similar Illustration
Only CAD model download is supported
PIN 2: green
PIN 4: red
PIN 4: red
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 5-pin, B-coded
Interface
Profibus
Cable
PUR Shielded violet, 5 m, Drag chain compatible
Number of conductors
2
Conductor cross-section
24 AWG
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M425-0000-1B-031-PS72N1-050-C009 | BCC M415-0000-1B-031-PS72N1-050 | |
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, B-coded | M12x1-Female, straight, 5-pin, B-coded |
|---|---|---|
| Interface | Profibus | Profibus |
| Cable | PUR Shielded violet, 5 m, Drag chain compatible | PUR Shielded violet, 5 m, Drag chain compatible |
| Number of conductors | 2 | 2 |
| Conductor cross-section | 24 AWG | 24 AWG |
| Cable temperature, fixed routing | -40...70 °C | -40...70 °C |
| Cable temperature, flexible routing | -20...60 °C | -20...60 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 |
| Cable jacket, color | violet | violet |
| Approval/Conformity |
CE WEEE |
CE cULus WEEE |
Only CAD model download is supported