Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M16x0.75-Female, straight, 12-pin
Cable
PUR Shielded black, 3 m
Number of conductors
12
Conductor cross-section
0.08 mm²
Cable temperature, fixed routing
-40...85 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M51C-0000-10-169-PS0C08-030 | BCC M51C-0000-10-169-PS0C08-050 | |
|
-
List price
|
-
List price
|
|
| Connection | M16x0.75-Female, straight, 12-pin | M16x0.75-Female, straight, 12-pin |
|---|---|---|
| Cable | PUR Shielded black, 3 m | PUR Shielded black, 5 m |
| Number of conductors | 12 | 12 |
| Conductor cross-section | 0.08 mm² | 0.08 mm² |
| Cable temperature, fixed routing | -40...85 °C | -40...85 °C |
| Cable temperature, flexible routing | -25...85 °C | -25...85 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 3.0 A | 3.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported