Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, straight, 3-pin, A-coded
Cable
PUR Shielded black, 2 m
Number of conductors
4
Conductor cross-section
0.02 mm²
Cable temperature, fixed routing
-30...70 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M313-0000-10-106-PS0402-020 | BCC M314-0000-10-014-PS0434-020 | |
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 4-pin, A-coded |
|---|---|---|
| Cable | PUR Shielded black, 2 m | PUR Shielded black, 2 m, Drag chain compatible |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 0.02 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -30...70 °C | -50...80 °C |
| Cable temperature, flexible routing | -5...50 °C | -25...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA WEEE |
CE WEEE |
| Switching output | - | antivalent |
Only CAD model download is supported