Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 3: blue
PIN 4: black
PIN 3: blue
PIN 4: black
Only CAD model download is supported
Sensor cables unshielded
Connection
M5x0.5-Female, straight, 4-pin
Cable
PUR black, 3 m, Drag chain compatible
Number of conductors
3
Conductor cross-section
0.14 mm²
Cable temperature, fixed routing
-25...80 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M214-0000-10-001-PX0314-030 | BCC M214-0000-10-003-PX0414-030 | BCC M224-0000-10-003-PX0414-030 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M5x0.5-Female, straight, 4-pin | M5x0.5-Female, straight, 4-pin | M5x0.5-Female, angled, 4-pin |
|---|---|---|---|
| Cable | PUR black, 3 m, Drag chain compatible | PUR black, 3 m, Drag chain compatible | PUR black, 3 m, Drag chain compatible |
| Number of conductors | 3 | 4 | 4 |
| Conductor cross-section | 0.14 mm² | 0.14 mm² | 0.14 mm² |
| Cable temperature, fixed routing | -25...80 °C | -25...80 °C | -25...80 °C |
| Cable temperature, flexible routing | -5...80 °C | -5...80 °C | -5...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 1.0 A | 1.0 A | 1.0 A |
| IP rating | IP67 | IP67 | IP67 |
| Cable jacket, color | black | black | black |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE cULus |
CE WEEE cULus |
| Switching output | - | antivalent | antivalent |
Only CAD model download is supported