Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection 1
M5x0.5-Female, straight, 4-pin
Connection 2
M5x0.5-Male, straight, 3-pin
Cable
PUR black, 0.3 m, Drag chain compatible
Number of conductors
3
Cable temperature, fixed routing
-25...80 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M214-M213-30-300-PX0314-003 | BCC M214-M213-30-300-PX0314-006 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M5x0.5-Female, straight, 4-pin | M5x0.5-Female, straight, 4-pin |
|---|---|---|
| Connection 2 | M5x0.5-Male, straight, 3-pin | M5x0.5-Male, straight, 3-pin |
| Cable | PUR black, 0.3 m, Drag chain compatible | PUR black, 0.6 m, Drag chain compatible |
| Number of conductors | 3 | 3 |
| Cable temperature, fixed routing | -25...80 °C | -25...80 °C |
| Cable temperature, flexible routing | -5...80 °C | -5...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 1.0 A | 1.0 A |
| IP rating | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE cULus |
Only CAD model download is supported