Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M8x1-Male, straight, 3-pin, A-coded
Number of connectable contacts
3
Connection cross-section
0.08...0.25 mm²
Type of wire mounting
IDC
Cable diameter D
2.5...5.2 mm
Product Features
IDC
IDC
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M333-0000-20-000-13X325-000 | BCC M334-0000-20-000-13X425-000 | BCC M333-0000-20-000-13X350-000 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 4-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded |
|---|---|---|---|
| Number of connectable contacts | 3 | 4 | 3 |
| Connection cross-section | 0.08...0.25 mm² | 0.08...0.25 mm² | 0.25...0.5 mm² |
| Type of wire mounting | IDC | IDC | IDC |
| Cable diameter D | 2.5...5.2 mm | 2.5...5.2 mm | 2.5...5.2 mm |
| Operating voltage Ub | 60 VDC / 60 VAC | 30 VDC / 30 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 | IP67 |
| Ambient temperature | -25...80 °C | -25...80 °C | -25...80 °C |
| Approval/Conformity |
CE WEEE |
WEEE |
CE WEEE |
Only CAD model download is supported