Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Male, straight, 4-pin, D-coded
Connection 2
M12x1-Male, straight, 4-pin, D-coded
Interface
EtherNet/IP
Cable
TPE Shielded teal, 75 m, Drag chain compatible
Cable, note
Ethernet, CAT 5E
Product Features
0.30 m, TPE, M12x1, Male
0.60 m, TPE, M12x1, Male
1.00 m, TPE, M12x1, Male
2.00 m, TPE, M12x1, Male
3.00 m, TPE, M12x1, Male
4.00 m, TPE, M12x1, Male
7.00 m, TPE, M12x1, Male
8.00 m, TPE, M12x1, Male
9.00 m, TPE, M12x1, Male
10.00 m, TPE, M12x1, Male
12.00 m, TPE, M12x1, Male
15.00 m, TPE, M12x1, Male
20.00 m, TPE, M12x1, Male
25.00 m, TPE, M12x1, Male
30.00 m, TPE, M12x1, Male
35.00 m, TPE, M12x1, Male
40.00 m, TPE, M12x1, Male
45.00 m, TPE, M12x1, Male
50.00 m, TPE, M12x1, Male
55.00 m, TPE, M12x1, Male
60.00 m, TPE, M12x1, Male
70.00 m, TPE, M12x1, Male
75.00 m, TPE, M12x1, Male
80.00 m, TPE, M12x1, Male
90.00 m, TPE, M12x1, Male
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M414-M414-6D-338-ES64N9-750 | BCC M414-M414-6D-338-ES64N9-080 | BCC M414-M414-6D-338-ES64N9-030 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
| Interface | EtherNet/IP | EtherNet/IP | EtherNet/IP |
| Cable | TPE Shielded teal, 75 m, Drag chain compatible | TPE Shielded teal, 8 m, Drag chain compatible | TPE Shielded teal, 3 m, Drag chain compatible |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -20...60 °C | -20...60 °C | -20...60 °C |
| Operating voltage Ub | 60 VDC | 60 VDC | 60 VDC |
| Rated current (40 °C) | 1.5 A | 1.5 A | 1.5 A |
| IP rating | IP67/IP67 | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
Only CAD model download is supported