Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M8x1-Male, straight, 3-pin, A-coded
Power indicator
LED green/no
Function indicator
yes/no
Function indicator (Pin 4)
LED yellow
Product Features
1.00 m, PVC, M12x1, Female
3.00 m, PVC, M12x1, Female
5.00 m, PVC, M12x1, Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M415-M313-3F-603-VX43T2-030 | BCC M415-M313-3F-603-VX43T2-050 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|
| Connection 2 | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded |
| Power indicator | LED green/no | LED green/no |
| Function indicator | yes/no | yes/no |
| Function indicator (Pin 4) | LED yellow | LED yellow |
| Cable | PVC yellow, 3 m | PVC yellow, 5 m |
| Number of conductors | 3 | 3 |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP69K | IP67, IP68, IP69K/IP67, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported