Similar Illustration
Only CAD model download is supported
Ethernet/Profinet cables
Connection 1
M12x1-Male, straight, 4-pin, D-coded
Connection 2
RJ45-Male, straight, 4-pin
Interface
EtherNet/IP
Cable
TPE Shielded red, 20 m, Drag chain compatible
Cable, note
Ethernet, CAT 5E
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M414-E894-8G-672-ES24N9-200 | BCC M414-E894-8G-672-ES64N9-200-C046 | BCC M414-E894-8G-672-ES34N9-200 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|---|
| Connection 2 | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin |
| Interface | EtherNet/IP | EtherNet/IP | EtherNet/IP |
| Cable | TPE Shielded red, 20 m, Drag chain compatible | TPE Shielded royal blue, 20 m, Drag chain compatible | TPE Shielded orange, 20 m, Drag chain compatible |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, flexible routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Operating voltage Ub | 42 VDC / 30 VAC | 42 VDC / 30 VAC | 42 VDC / 30 VAC |
| Rated current (40 °C) | 1.0 A | 1.0 A | 1.0 A |
| IP rating | IP67/IP20 | IP67/IP20 | IP67/IP20 |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
Only CAD model download is supported