Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, straight, 3-pin, A-coded
Power indicator
LED green
Function indicator (Pin 4)
LED yellow
Switching output
PNP Normally open (NO)
Cable
PUR yellow, 5 m, Drag chain compatible
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M313-0000-10-004-PX4334-050-C028 | BCC M313-0000-10-004-PX4334-050-C003 | BCC M323-0000-10-004-PX4334-050 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|
| Power indicator | LED green | LED green | LED green |
| Function indicator (Pin 4) | LED yellow | LED yellow | LED yellow |
| Switching output | PNP Normally open (NO) | PNP | PNP Normally open (NO) |
| Cable | PUR yellow, 5 m, Drag chain compatible | PUR yellow, 5 m, Drag chain compatible | PUR yellow, 5 m, Drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP69K |
| Cable jacket, color | yellow | yellow | yellow |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE cULus |
CE cULus WEEE |
Only CAD model download is supported