Similar Illustration
Only CAD model download is supported
Welding cables (high performance)
Connection 1
M8x1-Female, angled, 3-pin, A-coded
Connection 2
M12x1-Male, straight, 3-pin, A-coded
Cable
FEP welding spark resistant black, 1.5 m
Number of conductors
3
Cable temperature, fixed routing
-100...200 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC W323-W413-3E-300-TW0334-015 | BCC W323-W413-3E-602-TW0334-015 | BCC W323-W413-3E-602-TW0334-020 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded |
| Cable | FEP welding spark resistant black, 1.5 m | FEP welding spark resistant black, 1.5 m | FEP welding spark resistant black, 2 m |
| Number of conductors | 3 | 3 | 3 |
| Cable temperature, fixed routing | -100...200 °C | -100...200 °C | -100...200 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP65/IP65 | IP65/IP65 | IP65/IP65 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Power indicator | - | LED green/no | LED green/no |
| Function indicator | - | yes/no | yes/no |
| Function indicator (Pin 4) | - | LED yellow | LED yellow |
Only CAD model download is supported