Similar Illustration
Only CAD model download is supported
II
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
I
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: n.c.
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: n.c.
Only CAD model download is supported
Welding cables (high performance)
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
TPE welding spark resistant yellow, 0.6 m, Drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...105 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC W415-W414-3A-304-NW44T2-006 | BCC W415-W414-3A-650-NW44T2-006 | BCC W415-W414-3A-304-NW44T2-010 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | TPE welding spark resistant yellow, 0.6 m, Drag chain compatible | TPE welding spark resistant yellow, 0.6 m, Drag chain compatible | TPE welding spark resistant yellow, 1 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 30 VDC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP65/IP65 | IP65/IP65 | IP65/IP65 |
| Cable jacket, color | yellow | yellow | yellow |
| Approval/Conformity |
CE WEEE |
CE WEEE |
CE WEEE |
| Power indicator | - | LED green/no | - |
| Function indicator | - | yes/no | - |
| Function indicator (Pin 2) | - | LED white | - |
| Function indicator (Pin 4) | - | LED yellow | - |
Only CAD model download is supported