Similar Illustration
Only CAD model download is supported
Welding cables (high performance)
Connection
M12x1-Female, straight, 5-pin, A-coded
Switching output
antivalent
Cable
TPE welding spark resistant yellow, 2 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
22 AWG
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC W415-0000-1A-003-NW44T2-020 | BCC W425-0000-1A-003-NW44T2-020 | |
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|
| Switching output | antivalent | antivalent |
| Cable | TPE welding spark resistant yellow, 2 m, Drag chain compatible | TPE welding spark resistant yellow, 2 m, Drag chain compatible |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP65 | IP65 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported