Similar Illustration
Only CAD model download is supported
Y-splitters
Connection 1
M12x1-Male, straight, 4-pin, A-coded
Connection 2
M12x1-Female, straight, 5-pin, A-coded
Connection 3
M12x1-Female, straight, 5-pin, A-coded
Operating voltage Ub
250 VDC / 250 VAC
Cable
TPE welding spark resistant yellow, 0.3 m, Drag chain compatible
Product Features
0.30 m, TPE
0.60 m, TPE
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC W414-W415-W415-U2090-003 | BCC W414-W415-W415-U2090-006 | BCC W414-W425-W425-U2090-003 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
| Connection 3 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Cable | TPE welding spark resistant yellow, 0.3 m, Drag chain compatible | TPE welding spark resistant yellow, 0.6 m, Drag chain compatible | TPE welding spark resistant yellow, 0.3 m, Drag chain compatible |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| Cable temperature, fixed routing | -60...200 °C | -60...200 °C | -60...200 °C |
| IP rating | IP67/IP67/IP67 | IP67/IP67/IP67 | IP67/IP67/IP67 |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE cULus |
CE WEEE cULus |
Only CAD model download is supported