Similar Illustration
Only CAD model download is supported
Y-splitters
Connection 1
M12x1-Male, straight, 4-pin, A-coded
Connection 2
M8x1-Female, angled, 3-pin, A-coded
Connection 3
M8x1-Female, angled, 3-pin, A-coded
Operating voltage Ub
30 VDC / 30 VAC
Cable
PUR black, 0.3 m, Drag chain compatible
Product Features
0.30 m, PUR
0.60 m, PUR
1.00 m, PUR
1.50 m, PUR
2.00 m, PUR
3.00 m, PUR
5.00 m, PUR
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M414-M323-M323-U2058-003 | BCC M414-M323-M323-U2058-006 | BCC M414-M323-M323-U2058-010 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
|---|---|---|---|
| Connection 2 | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
| Connection 3 | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Cable | PUR black, 0.3 m, Drag chain compatible | PUR black, 0.6 m, Drag chain compatible | PUR black, 1 m, Drag chain compatible |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| IP rating | IP67, IP68, IP69K/IP67/IP67 | IP67, IP68, IP69K/IP67/IP67 | IP67, IP68, IP69K/IP67/IP67 |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE cULus |
CE WEEE cULus |
Only CAD model download is supported