Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection
M8x1-Female, angled, 4-pin, A-coded
Power indicator
LED green
Function indicator (Pin 4)
LED yellow
Switching output
PNP NO/NC antivalent
Cable
TPE yellow, 10 m, Drag chain compatible
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M324-0000-10-008-EX44T2-100 | BCC M324-0000-10-003-EX44T2-100 | BCC M314-0000-10-003-EX44T2-100 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Female, angled, 4-pin, A-coded | M8x1-Female, angled, 4-pin, A-coded | M8x1-Female, straight, 4-pin, A-coded |
|---|---|---|---|
| Power indicator | LED green | - | - |
| Function indicator (Pin 4) | LED yellow | - | - |
| Switching output | PNP NO/NC antivalent | antivalent | antivalent |
| Cable | TPE yellow, 10 m, Drag chain compatible | TPE yellow, 10 m, Drag chain compatible | TPE yellow, 10 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 22 AWG | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 30 VDC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported