Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection
M12x1-Female, angled, 5-pin, A-coded
Switching output
antivalent
Cable
TPE yellow, 2 m, Drag chain compatible
Number of conductors
5
Conductor cross-section
22 AWG
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M425-0000-1A-034-EX45T2-020 | BCC M415-0000-1A-034-EX45T2-020 | |
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|
| Switching output | antivalent | antivalent |
| Cable | TPE yellow, 2 m, Drag chain compatible | TPE yellow, 2 m, Drag chain compatible |
| Number of conductors | 5 | 5 |
| Conductor cross-section | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported