Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 5-pin, A-coded
Power indicator
LED green
Function indicator (Pin 4)
LED yellow
Switching output
NPN Normally open (NO)
Cable
TPE yellow, 2 m, Drag chain compatible
Product Features
2.00 m, TPE, M12x1, Female
5.00 m, TPE, M12x1, Female
5.00 m, TPE, M12x1, Female
10.00 m, TPE, M12x1, Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-0000-1A-006-EX43T2-020 | BCC M425-0000-1A-006-EX43T2-020 | BCC M425-0000-1A-001-EX43T2-020 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|
| Power indicator | LED green | LED green | - |
| Function indicator (Pin 4) | LED yellow | LED yellow | - |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) | - |
| Cable | TPE yellow, 2 m, Drag chain compatible | TPE yellow, 2 m, Drag chain compatible | TPE yellow, 2 m, Drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 22 AWG | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported