Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Male, angled, 4-pin, D-coded
Connection 2
M12x1-Male, angled, 4-pin, D-coded
Interface
Profinet
Cable
PUR Shielded Green, 1.00 m, Drag chain compatible
Cable, note
Profinet Type C, CAT 5E by IEC 61156-6
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M424-M424-6D-331-PS54T2-010 | BCC M424-M424-6D-331-PS54N2-010 | BCC M424-M424-6D-331-PS54N2-015 | BCC M414-M424-6D-331-PS54N2-010 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, angled, 4-pin, D-coded | M12x1-Male, angled, 4-pin, D-coded | M12x1-Male, angled, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, angled, 4-pin, D-coded | M12x1-Male, angled, 4-pin, D-coded | M12x1-Male, angled, 4-pin, D-coded | M12x1-Male, angled, 4-pin, D-coded |
| Interface | Profinet | Profinet | Profinet | Profinet |
| Cable | PUR Shielded Green, 1.00 m, Drag chain compatible | PUR Shielded green, 1 m, Drag chain compatible | PUR Shielded green, 1.5 m, Drag chain compatible | PUR Shielded green, 1 m, Drag chain compatible |
| Cable, note | Profinet Type C, CAT 5E by IEC 61156-6 | Profinet Type C, CAT 5E by IEC 61156-6 | Profinet Type C, CAT 5E by IEC 61156-6 | Profinet Type C, CAT 5E by IEC 61156-6 |
| Number of conductors | 4 | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -20...60 °C | -20...60 °C | -20...60 °C | -20...60 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 60 VDC | 60 VDC | 60 VDC |
| Rated current (40 °C) | 4.0 A | 1.5 A | 1.5 A | 1.5 A |
| IP rating | IP67/IP67 | IP67/IP67 | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
cULus EAC WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported