Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection 1
M8x1-Female, angled, 3-pin, A-coded
Connection 2
M12x1-Male, straight, 3-pin, A-coded
Power indicator
LED green/no
Function indicator
yes/no
Function indicator (Pin 4)
LED yellow
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCC M323-M413-3E-602-EX43T2-030 | BCC M323-M413-3E-602-EX43T2-050 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded |
| Power indicator | LED green/no | LED green/no |
| Function indicator | yes/no | yes/no |
| Function indicator (Pin 4) | LED yellow | LED yellow |
| Cable | TPE yellow, 3 m, Drag chain compatible | TPE yellow, 5 m, Drag chain compatible |
| Number of conductors | 3 | 3 |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K/IP67, IP68, IP69K | IP67, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported