Similar Illustration
Only CAD model download is supported
II
PIN 1: white
PIN 2: orange
PIN 3: white
PIN 4: blue
PIN 5: white
PIN 6: green
PIN 7: white
PIN 8: brown
PIN 1: white
PIN 2: orange
PIN 3: white
PIN 4: blue
PIN 5: white
PIN 6: green
PIN 7: white
PIN 8: brown
I
PIN 1: white
PIN 2: orange
PIN 3: white
PIN 4: green
PIN 5: white
PIN 6: brown
PIN 7: white
PIN 8: blue
PIN 1: white
PIN 2: orange
PIN 3: white
PIN 4: green
PIN 5: white
PIN 6: brown
PIN 7: white
PIN 8: blue
Only CAD model download is supported
Ethernet/Profinet cables
Connection 1
M12x1-Male, straight, 8-pin, X-coded
Connection 2
RJ45-Male, straight, 8-pin
Interface
EtherNet/IP
Cable
PUR Shielded green, 15 m
Cable, note
Ethernet, CAT 6A
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M418-E818-8X0-723-PS58N9-150 | BCC M418-E818-8X0-723-PS68N9-150 | BCC M418-E818-8X0-723-PS58N9-010 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 8-pin, X-coded | M12x1-Male, straight, 8-pin, X-coded | M12x1-Male, straight, 8-pin, X-coded |
|---|---|---|---|
| Connection 2 | RJ45-Male, straight, 8-pin | RJ45-Male, straight, 8-pin, X-coded | RJ45-Male, straight, 8-pin |
| Interface | EtherNet/IP | EtherNet/IP | EtherNet/IP |
| Cable | PUR Shielded green, 15 m | PUR Shielded teal, 15 m | PUR Shielded green, 1 m |
| Cable, note | Ethernet, CAT 6A | Ethernet, CAT 6A | Ethernet, CAT 6A |
| Number of conductors | 8 | 8 | 8 |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -30...80 °C | -30...80 °C | -30...80 °C |
| Operating voltage Ub | 60 VDC / 48 VAC | 60 VDC / 48 VAC | 60 VDC / 48 VAC |
| Rated current (40 °C) | 0.5 A | 0.5 A | 0.5 A |
| IP rating | IP67/IP20 | IP67/IP20 | IP67/IP20 |
| Cable jacket, color | green | teal | green |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus WEEE UKCA |
CE UKCA cULus WEEE |
Only CAD model download is supported