Products
Industries & Solutions
Company
Service & Support

BCC0JC6

BCC A353-0000-10-RN092-050

Receptacles

Connection
7/8"-Female, straight, 3-pin
Number of conductors
3
Conductor cross-section
16 AWG
Lead length L
5.00 m
Operating voltage Ub
600 VDC / 600 VAC

Product Features

Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Connection
7/8"-Female, straight, 3-pin
Number of conductors
3
Conductor cross-section
16 AWG
Lead length L
5.00 m
Operating voltage Ub
600 VDC / 600 VAC
Rated current (40 °C)
13.0 A
IP rating
IP67
Approval/Conformity
cULus
WEEE
CE
Classifications
ECLASS 10.1
27-44-01-03
ECLASS 11.0
27-44-01-03
ECLASS 12.0
27-44-01-03
ECLASS 13.0
27-44-01-03
ECLASS 14.0
27-44-01-03
ECLASS 4.1
27-27-92-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-44-01-03
ECLASS 9.0
27-44-01-03
ECLASS 9.1
27-44-01-03
ETIM 4.0
EC001121
ETIM 5.0
EC002635
ETIM 6.0
EC002635
ETIM 7.0
EC002635
ETIM 8.0
EC002635
ETIM 9.0
EC002635
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue