Similar Illustration
Only CAD model download is supported
Y-splitters
Connection 1
A, DIN-0°/180°-Valve connector, angled, 4-pin
Connection 2
A, DIN-0°/180°-Valve connector, angled, 4-pin
Connection 3
M12x1-Male, straight, 5-pin, A-coded
Operating voltage Ub
24 VDC / 24 VAC
Cable
PUR black, 0.17 m, Drag chain compatible
Product Features
0.17 m, PUR
0.20 m, PUR
0.40 m, PUR
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC VA04-VA04-M415-T4075-1D7 | BCC VA04-VA04-M415-T4075-002 | BCC VA04-VA04-M415-T4075-004 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | A, DIN-0°/180°-Valve connector, angled, 4-pin | A, DIN-0°/180°-Valve connector, angled, 4-pin | A, DIN-0°/180°-Valve connector, angled, 4-pin |
|---|---|---|---|
| Connection 2 | A, DIN-0°/180°-Valve connector, angled, 4-pin | A, DIN-0°/180°-Valve connector, angled, 4-pin | A, DIN-0°/180°-Valve connector, angled, 4-pin |
| Connection 3 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Operating voltage Ub | 24 VDC / 24 VAC | 24 VDC / 24 VAC | 24 VDC / 24 VAC |
| Cable | PUR black, 0.17 m, Drag chain compatible | PUR black, 0.2 m, Drag chain compatible | PUR black, 0.4 m, Drag chain compatible |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C |
| IP rating | IP67/IP67/IP67 | IP67/IP67/IP67 | IP67/IP67/IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
CE WEEE |
Only CAD model download is supported