Similar Illustration
Only CAD model download is supported
I , II
PIN 1: yellow
PIN 2: white
PIN 3: orange
PIN 4: blue
PIN 1: yellow
PIN 2: white
PIN 3: orange
PIN 4: blue
Only CAD model download is supported
Ethernet/Profinet cables
Connection 1
M12x1-Male, straight, 4-pin, D-coded
Connection 2
M12x1-Male, straight, 4-pin, D-coded
Interface
Profinet
Cable
TPU Shielded green, 10 m, Drag chain compatible
Cable, note
Profinet Type C, CAT 5E by IEC 61156-6
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M414-M414-6D-331-PS54N2-100 | BCC M414-M414-6D-331-PS54N2-110 | BCC M414-M414-6D-331-PS54N2-120 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
| Interface | Profinet | Profinet | Profinet |
| Cable | TPU Shielded green, 10 m, Drag chain compatible | TPU Shielded green, 11 m, Drag chain compatible | TPU Shielded green, 12 m, Drag chain compatible |
| Cable, note | Profinet Type C, CAT 5E by IEC 61156-6 | Profinet Type C, CAT 5E by IEC 61156-6 | Profinet Type C, CAT 5E by IEC 61156-6 |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -20...60 °C | -20...60 °C | -20...60 °C |
| Operating voltage Ub | 60 VDC | 60 VDC | 60 VDC |
| Rated current (40 °C) | 1.5 A | 1.5 A | 1.5 A |
| IP rating | IP67/IP67 | IP67/IP67 | IP67/IP67 |
| Cable jacket, color | green | green | green |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
Only CAD model download is supported