Similar Illustration
Only CAD model download is supported
I , II
PIN 1: yellow
PIN 2: white
PIN 3: orange
PIN 4: blue
PIN 1: yellow
PIN 2: white
PIN 3: orange
PIN 4: blue
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Male, straight, 4-pin, D-coded
Connection 2
M12x1-Male, straight, 4-pin, D-coded
Interface
Profinet
Cable
TPU Shielded green, 3.5 m, Drag chain compatible
Cable, note
Profinet Type C, CAT 5E by IEC 61156-6
Product Features
0.30 m, TPU, M12x1, Male
1.50 m, TPU, M12x1, Male
2.00 m, TPU, M12x1, Male
3.00 m, TPU, M12x1, Male
3.50 m, TPU, M12x1, Male
4.00 m, TPU, M12x1, Male
4.50 m, TPU, M12x1, Male
5.00 m, TPU, M12x1, Male
7.00 m, TPU, M12x1, Male
7.50 m, TPU, M12x1, Male
8.00 m, TPU, M12x1, Male
9.00 m, TPU, M12x1, Male
14.00 m, TPU, M12x1, Male
16.00 m, TPU, M12x1, Male
20.00 m, TPU, M12x1, Male
22.00 m, TPU, M12x1, Male
25.00 m, TPU, M12x1, Male
35.00 m, TPU, M12x1, Male
40.00 m, TPU, M12x1, Male
45.00 m, TPU, M12x1, Male
55 m, TPU, M12x1, Male
65 m, TPU, M12x1, Male
70.00 m, TPU, M12x1, Male
80.00 m, TPU, M12x1, Male
90.00 m, TPU, M12x1, Male
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M414-M414-6D-331-PS54N2-035 | BCC M414-M414-6D-331-PS54N2-040 | BCC M414-M414-6D-331-PS54N2-045 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
| Interface | Profinet | Profinet | Profinet |
| Cable | TPU Shielded green, 3.5 m, Drag chain compatible | TPU Shielded green, 4 m, Drag chain compatible | TPU Shielded green, 4.5 m, Drag chain compatible |
| Cable, note | Profinet Type C, CAT 5E by IEC 61156-6 | Profinet Type C, CAT 5E by IEC 61156-6 | Profinet Type C, CAT 5E by IEC 61156-6 |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -20...60 °C | -20...60 °C | -20...60 °C |
| Operating voltage Ub | 60 VDC | 60 VDC | 60 VDC |
| Rated current (40 °C) | 1.5 A | 1.5 A | 1.5 A |
| IP rating | IP67/IP67 | IP67/IP67 | IP67/IP67 |
| Cable jacket, color | green | green | green |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
Only CAD model download is supported