Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
7/8"-Female, straight, 4-pin
Switching output
antivalent
Cable
PUR black, 1.5 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
1.5 mm²
Product Features
1.50 m, PUR, 7/8", Female
2.00 m, PUR, 7/8", Female
3.00 m, PUR, 7/8", Female
4.00 m, PUR, 7/8", Female
5.00 m, PUR, 7/8", Female
6.00 m, PUR, 7/8", Female
10.00 m, PUR, 7/8", Female
12.00 m, PUR, 7/8", Female
13.00 m, PUR, 7/8", Female
15.00 m, PUR, 7/8", Female
20.00 m, PUR, 7/8", Female
25.00 m, PUR, 7/8", Female
30.00 m, PUR, 7/8", Female
35.00 m, PUR, 7/8", Female
40.00 m, PUR, 7/8", Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC A314-0000-10-003-PX04A5-015 | BCC A314-0000-10-003-PX04A5-020 | BCC A314-0000-10-003-PX04A5-030 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | 7/8"-Female, straight, 4-pin | 7/8"-Female, straight, 4-pin | 7/8"-Female, straight, 4-pin |
|---|---|---|---|
| Switching output | antivalent | antivalent | antivalent |
| Cable | PUR black, 1.5 m, Drag chain compatible | PUR black, 2 m, Drag chain compatible | PUR black, 3 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 1.5 mm² | 1.5 mm² | 1.5 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -20...80 °C | -20...80 °C | -20...80 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 10.0 A | 10.0 A | 10.0 A |
| IP rating | IP67, IP68 | IP67, IP68 | IP67, IP68 |
| Cable jacket, color | black | black | black |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported