Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 3: blue
PIN 4: black
PIN 3: blue
PIN 4: black
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, straight, 3-pin, A-coded
Cable
PUR black, 10 m, Drag chain compatible
Number of conductors
3
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-50...90 °C
Product Features
1.50 m, PUR, M8x1, Female
1.50 m, PUR, M8x1, Female
2.00 m, PUR, M8x1, Female
3.00 m, PUR, M8x1, Female
5.00 m, PUR, M8x1, Female
10.00 m, PUR, M8x1, Female
10.00 m, PUR, M8x1, Female
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M313-0000-10-001-PX0334-100-C028 | BCC M313-0000-10-004-PX0334-100-C003 | BCC M313-0000-10-004-PX0334-100 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|---|
| Cable | PUR black, 10 m, Drag chain compatible | PUR black, 10 m, Drag chain compatible | PUR black, 10 m, Drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP69K |
| Cable jacket, color | black | black | black |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Power indicator | - | LED green | LED green |
| Function indicator (Pin 4) | - | LED yellow | LED yellow |
| Switching output | - | PNP | PNP |
Only CAD model download is supported