Similar Illustration
Only CAD model download is supported
I , II
PIN 1: white/orange
PIN 2: white/green
PIN 3: orange
PIN 4: green
PIN 1: white/orange
PIN 2: white/green
PIN 3: orange
PIN 4: green
Only CAD model download is supported
Ethernet/Profinet cables
Special characteristics
Washdown
Connection 1
M12x1-Male, straight, 4-pin, D-coded
Connection 2
M12x1-Male, straight, 4-pin, D-coded
Interface
EtherNet/IP
Cable
TPE Shielded teal, 15 m, Drag chain compatible
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC S414-S414-6D-338-ES64N9-150-C009 | BCC M414-M414-6D-338-ES64N9-150 | BCC S414-S414-6D-338-ES64N9-006-C009 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | - | Washdown |
|---|---|---|---|
| Connection 1 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
| Connection 2 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
| Interface | EtherNet/IP | EtherNet/IP | EtherNet/IP |
| Cable | TPE Shielded teal, 15 m, Drag chain compatible | TPE Shielded teal, 15 m | TPE Shielded teal, 0.6 m, Drag chain compatible |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, flexible routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Operating voltage Ub | 60 VDC | 60 VDC | 60 VDC |
| Rated current (40 °C) | 1.5 A | 1.5 A | 1.5 A |
| IP rating | IP69K/IP69K | IP67/IP67 | IP69K/IP69K |
| Cable jacket, color | teal | teal | teal |
| Approval/Conformity |
CE cULus Ecolab WEEE |
CE cULus WEEE UKCA |
CE cULus Ecolab WEEE |
| Cable temperature, fixed routing | - | -40...80 °C | - |
Only CAD model download is supported